Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Suitable for variable-speed drive. Low noise and pulsation level. High efficiency thanks to gap compensation. Cast iron housing, no load cycle limitation. Can be combined flexibly with other Rexroth pumps.
Product attributes | |
---|---|
Displacement type |
constant |
Product family |
PGH |
Operating pressure, max. [bar] |
315 |
Max. flow [l/min] |
48 |
Shaft end |
Cylindrical Ø 20 with fitting key, ISO 3019-2 |
Through-drive |
with |
Direction of rotation |
clockwise rotation |
Shaft end |
Cylindrical Ø 20 mm with fitting key, ISO 3019-2 |
Mounting flange |
2-hole mounting flange 101-2 according to ISO 3019-1 |
Hydraulic fluid |
HFC |
Seals |
NBR |
Operating pressure max. special fluids [bar] |
210 |
Weight [kg] |
7.94 |
Document type | Download link |
---|---|
Datasheets | 263aab64-2fab-4188-abc6-cf74b9348579 |
Download link |
---|
3D CAD |