Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Suitable for variable-speed drives, low noise and low pulsation, high efficiency thanks to gap compensation, suitable for two million load cycles at maximum pressure
Product attributes | |
---|---|
Displacement type |
constant |
Product family |
PGF |
Operating pressure, max. [bar] |
210 |
Max. flow [l/min] |
68.04 |
Shaft end |
Cylindrical Ø 20 with fitting key, ISO 3019-2 |
Through-drive |
with |
Direction of rotation |
clockwise rotation |
Shaft end |
Cylindrical Ø 20 mm with fitting key, ISO 3019-2 |
Mounting flange |
4-hole mounting flange 80B4SW according to ISO 3019-2 |
Hydraulic fluid |
HLP,HLPD,HVLP,HVLPD,HETG,HEES,HEPG,HFDU,HFDR |
Seals |
FKM |
Operating pressure max. special fluids [bar] |
210 |
Weight [kg] |
4.45 |
Document type | Download link |
---|---|
Datasheets | cd9ebc00-c001-451f-9dd5-f4257525cbb7 |
Manual | 6aa902b1-4aee-49be-a4d9-12743f650960 |
Download link |
---|
3D CAD |