Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Transport lock for ball and roller runner blocks
Size 65
Product attributes | |
---|---|
Accessories for |
Runner block |
Nominal size [mm] |
65 |
Weight [kg] |
0.06 |
Type |
Standard |
Document type | Download link |
---|---|
Manual | cf0e34b5-575a-40e7-9d28-615d0f9a2ef0 |