Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Fastening elements for electromechanical cylinders |
Swivel mount |
Nominal size [mm] |
32 |
Weight [kg] |
0.09 |
Material |
Aluminum |
Dimension CN H7 [mm] |
10 |
Dimension D1 H13 [mm] |
6.6 |
Dimension E [mm] |
47 |
Dimension E tolerance [mm] |
±0.5 |
Dimension E1 [mm] |
47 |
Dimension E1 tolerance [mm] |
±0.5 |
Dimension ER [mm] |
15 |
Dimension ER tolerance [mm] |
±0.2 |
Dimension EU [mm] |
14 |
Dimension EU tolerance [mm] |
±0.2 |
Dimension FL [mm] |
22 |
Dimension FL tolerance [mm] |
±0.2 |
Dimension H [mm] |
9 |
Tolerance H |
±0.5 |
Dimension I2 [mm] |
5.5 |
Dimension I2 tolerance [mm] |
±0.5 |
Dimension R1 [mm] |
8 |
Dimension R2 [mm] |
8 |
Dimension Tg [mm] |
32.5 |
Dimension TG [mm] |
32.5 |
Document type | Download link |
---|---|
Datasheets | 4a33e7a8-ef8c-4117-b4ab-6ef8c02ee3ca |
Manual | 6a50352d-9a89-4880-8dc3-e45d23b26466 |