Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Product family classification |
COIL GZ37 CLASS H - 22W |
Product family type |
Coil |
Coil |
GP37 |
Supply voltage |
24 V DC |
Electrical connector |
Deutsch DT04-2P |
Weight [kg] |
0.23 |
Document type | Download link |
---|---|
Datasheets | 18325-90?filterMediatype=1584 |