Product attributes | |
---|---|
Length A |
1.8 |
Code |
CS351USC (110V)² |
Order number |
3608877033 |
Weight [kg] |
0.35 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3608877033 |
Open new tab to see further spare parts in our Spare Parts Catalog.