Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Guide rod LF6, L3000
Product attributes | |
---|---|
Condition on delivery |
Single rod in standard length |
Packaging unit |
20 |
Length [L] |
3000 |
Delivery information |
Ungreased; greasing according to assembly instructions 3 842 527 226 |
Mass [m] |
0.22 |
Material |
Solid shaft VA, induction hardened, polished |
Weight [kg] |
1 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842539414 |