Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Industrial hydraulic valve in a high performance range. Reliable oil flow control to command value signal.
Product attributes | |
---|---|
Connection diagram |
ISO 6263-09-05-0-97 |
Product family |
2FRE10,16 |
Operating pressure, max. [bar] |
315 |
Max. flow [l/min] |
80 |
Spool symbol |
A → B |
Type of connection |
Subplate mounting |
Size |
16 |
Type of actuation |
Electrical with external electronics |
Number of ports |
2 |
Number of switching positions |
2 |
Supply voltage |
24 VDC |
Electrical connector |
Connector, 3-pole (2 + PE) |
Electrical connection description |
Connector 3-pole (2 + PE) according to EN 175301-803 |
Hydraulic fluid |
HL,HLP,HLPD,HVLP,HVLPD,HFC |
Seals |
NBR |
Weight [kg] |
8.58 |
Document type | Download link |
---|---|
Datasheets | f08a07ea-b5fb-459f-928a-bbf781180ab8 |
Manual | 472f764a-5bf5-4b93-87a6-9360c0070d4d |
R901017011
Mating connector, 3-pole (2 + PE) EN 175301-803, without circuitry, black
Price on RequestR901017010
Mating connector, 3-pole (2 + PE) EN 175301-803, without circuitry, gray
Price on Request