Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Elbow plug-in connection for ball rail systems
Turnable
Thread M3
Product attributes | |
---|---|
Accessories for |
Runner block |
Nominal size [mm] |
M3 |
Weight [kg] |
0.01 |
Product information |
Max. lubrication pressure: 30 bar (exerting slow pressure with manual grease gun) |
Dimension d [mm] |
3 |
Dimension d tolerance [mm] |
±0.1 |
Dimension G thread |
M3 |
Dimension L |
11.2 |
Dimension L1 |
14.7 |
Dimension SW [mm] |
6 |
Document type | Download link |
---|---|
Manual | cf0e34b5-575a-40e7-9d28-615d0f9a2ef0 |
Download link |
---|
3D CAD |