Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewSelect your location
Rack
Product attributes | |
---|---|
Profile slot |
10 |
Color |
Black |
Packaging unit |
10 |
Material |
PA |
Required accessories |
standard commercially available hexagonal shaft 10H9,Sliding block for securing the rack in the slot |
Weight [kg] |
0.02 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842501578 |
Download link |
---|
3D CAD |