Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewSelect your location
Strut profile 90x90L 4N
Product attributes | |
---|---|
Condition on delivery |
Profile finishing |
Cross-section |
90x90L 4N |
Modular dimension [mm] |
45 |
Profile slot |
10 |
Open slots |
4 |
Dimensions |
90x90 |
Profile type |
4N |
Color |
Natural |
Length max [L max] [mm] |
6070 |
Length min [L min] [mm] |
50 |
Packaging unit |
1 |
Moment of torsion resistance [Wt] [cm³] |
22.2 |
Area moment of inertia in x-direction [lx] [cm⁴] |
227.4 |
Material |
Aluminum, anodized |
Moment of resistance in the x-direction [Wx] [cm³] |
50.5 |
Moment of resistance in the y-direction [Wy] [cm³] |
47.7 |
Profile surface [A] [cm²] |
24.2 |
Torsional moment of inertia [It] [cm⁴] |
122 |
Area moment of inertia in y-direction [ly] [cm⁴] |
214.7 |
Mass [m] |
6.5 |
Recommended accessories |
Cover cap 90x90L, black,Cover cap 90x90L, signal gray |
Weight [kg] |
0 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842993628 |
Download link |
---|
3D CAD |