Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewSelect your location
Product attributes | |
---|---|
Product family classification |
COIL C48 - CLASS H - 36 W |
Product family type |
Coil |
Coil |
C48 |
Supply voltage |
24 V DC |
Electrical connector |
Deutsch DT04-2P |
Weight [kg] |
0.47 |
Document type | Download link |
---|---|
Datasheets | no datasheet?filterMediatype=1584 |