Product attributes | |
---|---|
Product family classification |
COIL D36 - CLASS H - 20 W - UL RECOGNIZED |
Product family type |
Coil |
Coil |
D36 |
Supply voltage |
12 V DC |
Electrical connector |
Deutsch DT04-2P |
Weight [kg] |
0.18 |
Document type | Download link |
---|---|
Datasheets | 18325-90?filterMediatype=1584 |
Open new tab to see further spare parts in our Spare Parts Catalog.