Product attributes | |
---|---|
Product family classification |
COIL D36 - CLASS H - 20 W |
Product family type |
Coil |
Coil |
D36 |
Supply voltage |
24 V DC |
Electrical connector |
DIN 43650 – EN 175301-803 |
Weight [kg] |
0.01 |
Document type | Download link |
---|---|
Datasheets | ae8347fc-956a-4c90-9159-b07caf456f6c?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=18325-90 |
Open new tab to see further spare parts in our Spare Parts Catalog.