Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewSelect your location
Product attributes | |
---|---|
Product family classification |
COIL S5 CLASS H - 20W |
Product family type |
Coil |
Coil |
S5 |
Supply voltage |
24 V DC |
Electrical connector |
Deutsch DT04-2P |
Weight [kg] |
0.47 |
Document type | Download link |
---|---|
Datasheets | ae8347fc-956a-4c90-9159-b07caf456f6c?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=18325-90 |