Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewSelect your location
Slotted nuts NMZ for fixed bearings 20 x 1mm
Product attributes | |
---|---|
Nominal size [mm] |
NMZ 20x1 |
Tightening torque [Nm] |
18 |
Outer diameter D [mm] |
32 |
Mass m (g) [g] |
35 |
Weight [kg] |
0.04 |
Dimension B [mm] |
10 |
Dimension b [mm] |
4 |
Dimension C [mm] |
5 |
Dimension D [mm] |
32 |
Dimension d1 [mm] |
27 |
Dimension e [mm] |
26 |
Dimension t [mm] |
2 |
Document type | Download link |
---|---|
Datasheets | 8516e0f6-8d8e-47ec-9777-b3af5bac1d2a |
Manual | c53f2676-5dc1-4054-a306-0fdaf897d7ce |