Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewSelect your location
Product attributes | |
---|---|
Product family classification |
Directional hot oil, shuttle |
Product family type |
SELO |
Product family |
SELO-10M |
Ports number |
4 |
Operating pressure, max. [bar] |
380 |
Positions |
3 |
Max. flow [l/min] |
40 |
Normal position |
Normally closed |
Spool Poppet |
Spool type |
Type of connection |
Screw-in cartridge valve |
Direct - Pilot |
Direct acting |
Cavity |
1004 |
Nominal flow [l/min] |
40 |
Pressure setting [bar] |
18 |
Pressure pre-setting |
With pressure pre-setting |
Adjustment options |
Fixed setting |
Sealing material |
NBR |
Hydraulic fluid |
HL,HLP |
Product family |
Shuttle |
Product type |
SELO |
Weight [kg] |
0.21 |
Document type | Download link |
---|---|
Datasheets | ae8347fc-956a-4c90-9159-b07caf456f6c?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=18320-95 |