Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewSelect your location
Grab container GB-1205 ESD
Product attributes | |
---|---|
ESD |
yes |
Color |
Black |
Packaging unit |
1 |
b x h x l |
123 x 50 x 173 |
Conduction resistance |
Rgp/Rpp = 104 ... 109 Ω |
Material |
ABS |
Contents [cm³] |
600 |
Weight [kg] |
0.14 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842346281 |
Download link |
---|
3D CAD |