• Maximum operating pressure 310 bar (4495 psi)
  • Maximum flow 140 l/min (37 gpm)
  • Size 12
  • Ports: 1 1/16"-12 UN-2B (SAE12)

Product attributes

Product family classification

3/2 ways/positions flow diverters

Product family type

VS95

Ports number

3

Operating pressure, max. [bar]

310

Max. flow [l/min]

140

Positions

2

Spool Poppet

Spool type

Direct - Pilot

Direct acting

Type of connection

Threaded connection

Nominal flow [l/min]

140

Type of actuation

Solenoid-actuated on/off

Coil integrated

Integrated coil

Supply voltage

12 V DC

Electrical connector

DIN 43650 – EN 175301-803

Ports

1 1/16”-12 UN-2B (SAE12)

Drain type

Internal drain

Sealing material

NBR

Hydraulic fluid

HL,HLP

Product type

VS9X

Product family

3 ways

Weight [kg]

3.54

Open new tab to see further spare parts in our Spare Parts Catalog.

Open Spare Parts Catalog