Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewSelect your location
Product attributes | |
---|---|
Fastening elements for electromechanical cylinders |
Fork clevis with internal thread |
Nominal size [mm] |
40 |
Weight [kg] |
0.16 |
Material |
Galvanized steel |
Dimension BL [mm] |
31 |
Dimension CE [mm] |
48 |
Dimension CK e11 [mm] |
12 |
Dimension CL [mm] |
24 |
Dimension CM [mm] |
12 |
Dimension D1 [mm] |
20 |
Dimension ER [mm] |
14 |
Dimension L1 |
18 |
Dimension LE [mm] |
24 |
Document type | Download link |
---|---|
Datasheets | 4a33e7a8-ef8c-4117-b4ab-6ef8c02ee3ca |
Manual | 6a50352d-9a89-4880-8dc3-e45d23b26466 |