Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewSelect your location
Stopper D28L, N10
Product attributes | |
---|---|
Packaging unit |
1 |
Scope of delivery |
Incl. fastening material |
Material information |
Stopper: stainless steel, EPDM,Attachment plate: Aluminum |
Fastening material |
4x flattened round head screw ISO7380-M6x14,4x flange nut M6,2x flattened round head screw ISO7380-M6x35,2x washer DIN9021-6.4,2x flange nut M8,2x T-bolt M8x20 |
Weight [kg] |
0.87 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842548132 |
Manual | search?s=download&q=3842548132 |
Download link |
---|
3D CAD |