Select your location
Products
OverviewIndustries
OverviewService
OverviewBuy
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewEDI (Electronic Data Interchange)
OverviewSelect your location
Strut profile 45x45L 3N, L6070
Product attributes | |
---|---|
Condition on delivery |
Single rod in standard length |
Modular dimension [mm] |
45 |
Cross-section |
45x45L 3N |
Profile slot |
10 |
Open slots |
3 |
Profile type |
3N |
Dimensions |
45x45 |
ESD |
yes |
Color |
Natural |
Packaging unit |
1 |
Moment of resistance in the y-direction [Wy] [cm³] |
5.2 |
Area moment of inertia in x-direction [lx] [cm⁴] |
12.6 |
Moment of torsion resistance [Wt] [cm³] |
2.4 |
Moment of resistance in the x-direction [Wx] [cm³] |
5.4 |
Area moment of inertia in y-direction [ly] [cm⁴] |
11.7 |
Material |
Aluminum, anodized |
Length [L] |
6070 |
Mass [m] |
1.7 |
Profile surface [A] [cm²] |
6.2 |
Torsional moment of inertia [It] [cm⁴] |
3.4 |
Recommended accessories |
Cover cap 45x45, signal gray,Cover cap 45x45, black,Cover cap with hole 45x45, signal gray,Cover cap with hole 45x45, black,Cover cap 45x45-ZN |
Weight [kg] |
10.2 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842557235 |
Download link |
---|
3D CAD |