Product attributes | |
---|---|
Product family classification |
Check, poppet type |
Product family type |
VUCN |
Product family |
VUCN-10A |
Operating pressure, max. [bar] |
350 |
Ports number |
2 |
Max. flow [l/min] |
80 |
Spool Poppet |
Poppet type |
Direct - Pilot |
Direct acting |
Type of connection |
Screw-in cartridge valve |
Cavity |
CA-10A-2N |
Nominal flow [l/min] |
80 |
Pressure setting [bar] |
15 |
Pressure pre-setting |
Without pressure pre-setting |
Sealing material |
NBR |
Hydraulic fluid |
HL,HLP |
Product family |
Check |
Product type |
VUCN |
Weight [kg] |
0.08 |
Document type | Download link |
---|---|
Datasheets | ae8347fc-956a-4c90-9159-b07caf456f6c?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=18318-90 |
Open new tab to see further spare parts in our Spare Parts Catalog.