Slotted nuts NMA for fixed bearings 20 x 1mm
Product attributes | |
---|---|
Nominal size [mm] |
NMA 20x1 |
Tightening torque [Nm] |
18 |
Outer diameter D [mm] |
38 |
Mass m (g) [g] |
130 |
Weight [kg] |
0.09 |
Size footnote |
With 4 segments |
Dimension B (profiled rail systems) [mm] |
18 |
Dimension C [mm] |
5 |
Dimension D [mm] |
38 |
Dimension e [mm] |
31 |
Document type | Download link |
---|---|
Datasheets | 8516e0f6-8d8e-47ec-9777-b3af5bac1d2a |
Manual | c53f2676-5dc1-4054-a306-0fdaf897d7ce |
Open new tab to see further spare parts in our Spare Parts Catalog.