Select your location
Products
OverviewIndustries
OverviewService
OverviewBuy
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewEDI (Electronic Data Interchange)
OverviewSelect your location
Cover plate wiper for ball rail systems
Size = 25
Product attributes | |
---|---|
Accessories for |
Runner block |
Nominal size [mm] |
25 |
Weight [kg] |
0.02 |
Type |
with cover strip |
Dimension A4 (profiled rail system) [mm] |
47 |
Dimension B3 [mm] |
3.4 |
Dimension B4 [mm] |
1 |
Dimension diameter S12 (profiled rail systems) [mm] |
7 |
Dimension diameter S9 (profiled rail systems) [mm] |
4 |
Dimension E8 (profiled rail systems) [mm] |
38.3 |
Dimension E9 (profiled rail systems) [mm] |
11 |
Dimension H3 [mm] |
29.5 |
Document type | Download link |
---|---|
Manual | cf0e34b5-575a-40e7-9d28-615d0f9a2ef0 |