The A10FM is a fixed motor with an axial piston rotary group with a swashplate design for hydrostatic drives in open and closed circuits. For axial piston units with swashplate design, the pistons are arranged axially relative to the drive shaft. The pistons rest on the swashplate and transfer the torque depending on the pressure via the cylinder to the drive shaft
Product attributes | |
---|---|
Version_1 |
A |
Version_2 |
WITHOUT |
Product family |
A10F |
Type of actuation |
M |
Size (displacement) [cm³] |
45 |
Series |
52 |
Direction of rotation |
W |
Sealing material |
V |
Shaft end |
R |
Mounting flange |
C |
Working ports |
66 |
High-pressure valves - setting range |
0 |
Speed sensing |
WITHOUT |
SO number |
SO481 |
Rotational speed [rpm] |
1500 |
Displacement [cm³] |
45.0 |
Working pressure [bar] |
250.0 |
Flushing flow [l/min] |
0 |
Classification society (external) |
NO |
Test certificate |
WITHOUT |
Test certificate language code |
WITHOUT |
Paint/base coat |
WITHOUT |
Paint/top coat |
WITHOUT |
Weight [kg] |
17.3 |
Document type | Download link |
---|---|
Datasheets | 91172?filterMediatype=1584 |
Manual | 91172-01-B?filterMediatype=2329 |
Open new tab to see further spare parts in our Spare Parts Catalog.