Select your location
Products
OverviewIndustries
OverviewService
OverviewBuy
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewEDI (Electronic Data Interchange)
OverviewSelect your location
Product attributes | |
---|---|
Weight [kg] |
1.99 |
Code |
NXA030S-36V |
Working range (max.) [Nm] |
30 |
Working range (min) [Nm] |
6 |
Order number |
0608842002 |
Installation length |
534 |
Maximum drive speed (1/min) [min⁻¹] |
310 |
Tool mount |
3/8" square |
Weight [kg] |
3.25 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=0608842002 |
Download link |
---|
3D CAD |