Select your location
Products
OverviewIndustries
OverviewService
OverviewBuy
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewEDI (Electronic Data Interchange)
OverviewSelect your location
Product attributes | |
---|---|
Mechanical accessories for linear axes |
Coupling |
Outer diameter D [mm] |
41 |
Weight [kg] |
0.18 |
Compatible |
FMB-080, FMB-110 |
Dimension B [mm] |
1 |
Dimension C [mm] |
35,29 |
Dimension D [mm] |
41 |
Dimension d [mm] |
20 |
Dimension D1 [mm] |
35 |
Dimension D2 [mm] |
20 |
Dimension DH [mm] |
41 |
Dimension E [mm] |
16 |
Dimension L |
69 |
Dimension L1 |
28 |
Dimension L2 [mm] |
25 |
Dimension N [mm] |
20 |
Dimension S [mm] |
9 |