Select your location
Products
OverviewIndustries
OverviewService
OverviewBuy
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewEDI (Electronic Data Interchange)
OverviewSelect your location
Product attributes | |
---|---|
Fastening elements for electromechanical cylinders |
Fork clevis with internal thread |
Nominal size [mm] |
100XC |
Weight [kg] |
3.68 |
Material |
Galvanized steel |
Dimension BL [mm] |
80 |
Dimension CE [mm] |
144 |
Dimension CK e11 [mm] |
35 |
Dimension CL [mm] |
70 |
Dimension CM [mm] |
35 |
Dimension D1 [mm] |
60 |
Dimension ER [mm] |
57 |
Dimension L1 |
54.5 |
Dimension LE [mm] |
72 |
Document type | Download link |
---|---|
Datasheets | 4a33e7a8-ef8c-4117-b4ab-6ef8c02ee3ca |
Manual | 6a50352d-9a89-4880-8dc3-e45d23b26466 |