Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Industrial hydraulic valve in a high performance range. Reliable limitation of the pressure to the command value signal.
Product attributes | |
---|---|
Connection diagram |
ISO 4401-03-02-0-05 |
Product family |
DBET(E)(A) |
Operating pressure, max. [bar] |
500 |
Max. flow [l/min] |
5 |
Spool symbol |
P → T, P → Y |
Type of connection |
Subplate mounting |
Size |
6 |
Type of actuation |
Electrical with on-board electronics |
Number of ports |
3 |
Number of switching positions |
2 |
Supply voltage |
24 VDC |
Electrical connector |
Connector, 7-pole (6 + PE) |
Electrical connection description |
Connector 7-pole (6 + PE) according to EN 175201-804 |
Hydraulic fluid |
HL,HLP,HLPD,HVLP,HVLPD,HFC |
Seals |
NBR |
Weight [kg] |
1.97 |
Document type | Download link |
---|---|
Datasheets | 61797a6c-4ed4-41ae-841c-6a1b52f118d2 |
Manual | 472f764a-5bf5-4b93-87a6-9360c0070d4d |
R900021267
Mating connector, connector 7-pole (6 + PE) EN 175301-804
Price on RequestR900217845
Mating connector, connector 7-pole (6 + PE) EN 175301-804
Price on Request