Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Magnet catch slot 6
Product attributes | |
---|---|
Profile slot |
6 |
Packaging unit |
1 |
Scope of delivery |
Incl. counterpiece, bracket, fastening material (FS) |
Fastening material |
2x cylinder head screw ISO4762-M3x8,2x washer ISO7089-3 |
Material information |
PP, white, steel, galvanized |
Required accessories |
Cylinder bolt ISO 4762,Washer,T-nut |
Weight [kg] |
0.04 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842558323 |
Download link |
---|
3D CAD |