Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Displacement type |
variable |
Size [cm³] |
10 |
Product family |
PV7...A |
Operating pressure, max. [bar] |
100 |
Max. flow [l/min] |
18 |
Through-drive |
without |
Direction of rotation |
clockwise rotation |
Shaft end |
Cylindrical Ø 20 mm with fitting key, ISO 3019-2 |
Mounting flange |
4-hole mounting flange 80B4HW according to ISO 3019-2 |
Hydraulic fluid |
HLP,HLPD,HVLP,HVLPD |
Seals |
NBR |
Weight [kg] |
5.2 |
Document type | Download link |
---|---|
Datasheets | 8c0483e6-c96e-4a82-b6aa-b76379199160 |
Download link |
---|
3D CAD |