Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Damping ring
Product attributes | |
---|---|
Profile slot |
10 |
Color |
Natural |
Packaging unit |
20 |
Diameter d [mm] |
52 |
Diameter D [mm] |
44 |
Material |
PUR |
Force F [N] |
2000 |
Hardness (Shore) [Shore A] |
70-80 |
Recommended accessories |
Bearing ring for when cover caps with a hole are used (3842555653) |
Weight [kg] |
0.02 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842521817 |
Download link |
---|
3D CAD |