Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
The fixed bearing consists of: Angular-contact thrust ball bearing LGS (not available individually), slotted nut NMA suitable for screw ends type◡812, 822, 832, 842
Product attributes | |
---|---|
Dynamic load capacity C [N] |
339200 |
Outer diameter D [mm] |
150 |
Static load capacity C0 [N] |
692300 |
Weight [kg] |
11.1 |
Limit speed (grease) nmax |
2520 |
Footnote maximum rotary speed nmax |
Guideline values for low load on bearing, good heat dissipation, and suitable grease lubricants with low consistency |
Dimension B [mm] |
140 |
Dimension D [mm] |
150 |
Dimension d [mm] |
70 |
Dimension d tolerance [mm] |
-0.015 |
Document type | Download link |
---|---|
Datasheets | 8516e0f6-8d8e-47ec-9777-b3af5bac1d2a |
Manual | c53f2676-5dc1-4054-a306-0fdaf897d7ce |