Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Accumulation roller chain support wheel, steel
Product attributes | |
---|---|
ESD |
yes |
Scope of delivery |
Units up to 12000 mm, incl. 1x master link |
Length [L] |
12000 |
Material information |
Accumulation roller chain: Steel,Support wheel: Steel |
Recommended accessories |
Additional master link 3 842 530 417 |
Weight [kg] |
16.8 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842530864 |
Manual | search?s=download&q=3842530864 |
Download link |
---|
3D CAD |