Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewManufacturing automation solutions
OverviewPartner
OverviewJob opportunities
OverviewSelect your location
Strut profile 90x90L D17/D17V
Product attributes | |
---|---|
Condition on delivery |
Profile finishing |
Cross-section |
90x90L |
Modular dimension [mm] |
45 |
Profile slot |
10 |
Open slots |
8 |
Dimensions |
90x90 |
Profile type |
Standard |
Color |
Natural |
Length max [L max] [mm] |
6000 |
Length min [L min] [mm] |
80 |
Packaging unit |
1 |
Moment of torsion resistance [Wt] [cm³] |
20.1 |
Area moment of inertia in x-direction [lx] [cm⁴] |
211.1 |
Profile adaption |
M12: in all core holes,D17: in slots C/H, D/G,D17V: in slots A/F, B/E,LF: in slots C/H, D/G |
Moment of resistance in the x-direction [Wx] [cm³] |
46.9 |
Profile surface [A] [cm²] |
24.1 |
Material |
Aluminum, anodized |
Torsional moment of inertia [It] [cm⁴] |
82.1 |
Area moment of inertia in y-direction [ly] [cm⁴] |
211.1 |
Mass [m] |
6.5 |
Moment of resistance in the y-direction [Wy] [cm³] |
46.9 |
Recommended accessories |
Cover cap 90x90L, black,Cover cap 90x90L, signal gray |
Weight [kg] |
0 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842992421 |
Download link |
---|
3D CAD |