Connector for ball and roller rail systems
Suitable for tube Ø 4mm
Thread M6
Product attributes | |
---|---|
Accessories for |
Runner block |
Nominal size [mm] |
Ø 4 - M6 |
Weight [kg] |
0.01 |
Compatible |
Roller runner block (generation 1 and RSHP)Ball runner block |
Product information |
Side and end-face lube connection (without connection elements). |
Dimension G thread |
M6 |
Dimension L |
22 |
Dimension L1 |
8 |
Document type | Download link |
---|---|
Manual | cf0e34b5-575a-40e7-9d28-615d0f9a2ef0 |
Open new tab to see further spare parts in our Spare Parts Catalog.