Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Product family classification |
Directional spool type, direct acting, external pilot external vent |
Product family type |
VDSJ |
Product family |
VDSJ-10A |
Ports number |
4 |
Operating pressure, max. [bar] |
350 |
Positions |
2 |
Max. flow [l/min] |
50 |
Normal position |
Normally open |
Spool Poppet |
Spool type |
Direct - Pilot |
External pilot operated |
Type of connection |
Screw-in cartridge valve |
Cavity |
CA-10A-4N |
Nominal flow [l/min] |
50 |
Pressure setting [bar] |
11.5 |
Pressure pre-setting |
With pressure pre-setting |
Sealing material |
NBR |
Hydraulic fluid |
HL,HLP |
Product family |
3 ways |
Product type |
VDSJ |
Weight [kg] |
0.2 |
Document type | Download link |
---|---|
Datasheets | ae8347fc-956a-4c90-9159-b07caf456f6c?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=18320-87 |