Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Bellows (standard) for ball rail systems
Type 3: With 2 lubrication plates
Size = 25
Product attributes | |
---|---|
Accessories for |
Runner block |
Nominal size [mm] |
25 |
Height runner block with guide rail [mm] |
36 |
Weight [kg] |
0 |
Factor U footnote |
Calculation factor (see project planning notes) |
Type |
Type 3 |
Dimension A4 (profiled rail system) [mm] |
45 |
Dimension B3 [mm] |
12 |
Dimension H [mm] |
36 |
Dimension H3 [mm] |
28.5 |
Dimension H4 [mm] |
35 |
Dimension K3 (profiled rail systems) [mm] |
6 |
Dimension W [mm] |
12.9 |
Document type | Download link |
---|---|
Manual | cf0e34b5-575a-40e7-9d28-615d0f9a2ef0 |