Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Optimized for variable-speed drives. Low noise and low pulsation level. High efficiency. No load cycle limitation
Product attributes | |
---|---|
Displacement type |
constant |
Product family |
PGH |
Operating pressure, max. [bar] |
315 |
Through-drive |
with |
Direction of rotation |
clockwise rotation |
Shaft end |
Geared 25-4, 15T 16/32 DP, ISO 3019-1 |
Mounting flange |
2-hole mounting flange 101-2 according to ISO 3019-1 |
Hydraulic fluid |
HLP,HLPD,HVLP,HVLPD,HETG,HEES,HEPG,HFDU,HFDR |
Seals |
FKM |
Weight [kg] |
16.5 |
Document type | Download link |
---|---|
Datasheets | 027afcd5-8d8b-4d72-b534-b87428068d4f |
Manual | 8f119190-63f0-458a-ac6c-99e976d4f50c |