• Fastening of attachments (with sliding blocks)
  • Lubrication of the ball rail system and the ball screw assembly possible via the connection plate

Χαρακτηριστικά προϊόντος

Mechanical accessories for linear axes

Connection plates

Nominal size [mm]

90

Outer diameter D [mm]

8.5

Weight [kg]

0.36

Length of the carriage Lca [mm]

125

Lubrication type

LSS, LPG

Dimension A [mm]

90

Dimension C [mm]

16

Dimension D [mm]

8.5

Dimension D1 [mm]

20

Dimension D2 [mm]

20

Dimension E H7 [mm]

9

Dimension E H7 thread depth [mm]

2.1

Dimension E H7 thread depth (text)

deep

Dimension E H7 with thread depth

9 mm ‒ 2.1 mm deep

Dimension E2 [mm]

10

Dimension E2 tolerance [mm]

±0.01

Dimension E3 [mm]

20

Dimension E3 tolerance [mm]

±0.01

Dimension F H7 [mm]

4

Dimension F H7 thread depth [mm]

6

Dimension F H7 thread depth (text)

deep

Dimension F H7 with thread depth

4 mm ‒ 6 mm deep

Dimension F1 [mm]

38

Dimension F1 tolerance [mm]

±0.01

Dimension F2 [mm]

20

Dimension F2 tolerance [mm]

±0.01

Dimension G1 [mm]

7.6

Dimension G2 [mm]

4.2

Dimension G3 [mm]

7.3

Dimension G4 [mm]

2

Dimension G5 [mm]

4.3

Dimension H1 [mm]

6

Dimension H3 [mm]

3.5

Dimension H4 [mm]

7.7

Dimension H5 [mm]

19

Dimension H6 [mm]

12.5

Dimension H8 [mm]

3

Σύνδεσμος λήψης
3D CAD
3D CAD

Open new tab to see further spare parts in our Spare Parts Catalog.

Open Spare Parts Catalog