Χαρακτηριστικά προϊόντος | |
---|---|
Fastening elements for electromechanical cylinders |
Clevis mount |
Nominal size [mm] |
80 |
Outer diameter D [mm] |
45 |
Weight [kg] |
0.66 |
Pitch T guide rail [mm] |
4 |
Dimension B3 [mm] |
4.3 |
Dimension B3 tolerance [mm] |
±0.2 |
Dimension CF F7 [mm] |
20 |
Dimension CG D10 [mm] |
25 |
Dimension CP d12 [mm] |
65 |
Dimension D [mm] |
45 |
Dimension D3 [mm] |
11 |
Dimension D4 [mm] |
18 |
Dimension E [mm] |
97 |
Dimension FM [mm] |
36 |
Dimension FM tolerance [mm] |
±0.2 |
Dimension L1 |
4.5 |
Dimension L1 tolerance [mm] |
±0.5 |
Dimension L11 [mm] |
27 |
Dimension L11 tolerance [mm] |
-0.5 |
Dimension L4 [mm] |
10 |
Dimension L4 tolerance [mm] |
±0.5 |
Dimension R4 [mm] |
30 |
Dimension SR [mm] |
20 |
Dimension T (profiled rail systems) [mm] |
4 |
Dimension T tolerance [mm] |
±0.2 |
Dimension Tg [mm] |
72 |
Dimension TG [mm] |
72 |
Dimension TG tolerance [mm] |
±0.2 |
Τύπος εγγράφου | Σύνδεσμος λήψης |
---|---|
Φύλλα δεδομένων | 4a33e7a8-ef8c-4117-b4ab-6ef8c02ee3ca |
Εγχειρίδιο | 6a50352d-9a89-4880-8dc3-e45d23b26466 |
Open new tab to see further spare parts in our Spare Parts Catalog.