Cover cap for bracket 40x80, black

  • Brackets with centering lugs for rapid, precise assembly with protection against turning
  • Centering lugs can be easily broken off for assembly on plates or at right angles to the slot
  • Version designLINE with special silver paint (RAL 9006) for an especially high-quality design
  • Cover cap to protect from dirt, available in signal gray (RAL 7004) and black ESD (RAL 9005)
  • Profile finishing: not required

Χαρακτηριστικά προϊόντος

ESD

yes

Dimensions

40x80

Color

Black

Packaging unit

20

Material

PP

Weight [kg]

0.02

Τύπος εγγράφου Σύνδεσμος λήψης
Φύλλα δεδομένων search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842548857

Σύνδεσμος λήψης
3D CAD

Open new tab to see further spare parts in our Spare Parts Catalog.

Open Spare Parts Catalog