Vælg din placering
Brancher
OversigtService
OversigtVirksomhed
OversigtProduktgrupper
OversigteKonfiguratorer og Værktøjer
OversigtVælg din placering
Produktattributter | |
---|---|
Product family classification |
Check valves, poppet type with male-female threaded sleeve |
Product family type |
VU-MF |
Ports number |
2 |
Operating pressure, max. [bar] |
350 |
Max. flow [l/min] |
350 |
Spool Poppet |
Poppet type |
Type of connection |
Threaded connection |
Direct - Pilot |
Direct acting |
Nominal flow [l/min] |
350 |
Pressure setting [bar] |
8 |
Pressure pre-setting |
Without pressure pre-setting |
Ports |
G 1 1/4 |
Hydraulic fluid |
HL,HLP |
Weight [kg] |
1.48 |
Dokumenttype | Download link |
---|---|
Data ark | ae8347fc-956a-4c90-9159-b07caf456f6c?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=18316-37 |