Vælg din placering
Brancher
OversigtService
OversigtVirksomhed
OversigtProduktgrupper
OversigtEngineering
OversigteKonfiguratorer og Værktøjer
OversigtVælg din placering
Flange linear bushing
Standard (metal)
Flanged, tandem
Shaft diameter d = 16
With two seals
Version: Standard
Produktattributter | |
---|---|
Shaft diameter d [mm] |
16 |
Format of linear bushings |
FT - Flanged, tandem |
Series |
Standard (metal) |
Seal |
2 integrated wiper seals |
Lubrication |
Not lubricated |
Maximum dynamic load capacity Cmax [N] |
860 |
Static longitudinal moment load capacity ML0 [Nm] |
13 |
Max. acceleration amax [m/s²] |
100 |
Maximum permissible linear speed vmax [m/s] |
2.5 |
Length of linear bushing [mm] |
68 |
Outer diameter D [mm] |
26 |
Version |
Standard |
Permissible ambient temperature |
- 10 °C ... + 80 °C |
Footnote permissible ambient temperature (min ... max) |
Higher temperatures are only admissible at linear bushings without wiper seals with ball retainers made of steel. Make allowance for reductions in load capacity. |
Weight [kg] |
0.15 |
Footnote maximum dynamic load capacity Cmax |
The dynamic load capacities are based on a total travel of 100,000 m. When based on 50,000 m, the C values in the table are to be multiplied by 1.26. |
Footnote maximum static load capacity C0max |
null |
Footnote minimum dynamic load capacity Cmin |
The dynamic load capacities are based on a total travel of 100,000 m. When based on 50,000 m, the C values in the table are to be multiplied by 1.26. |
Footnote minimum static load capacity C0min |
null |
Footnote shaft radial clearance h6 |
Determined from working bore diameter and shaft tolerance statistics. Recommended housing bore tolerance: H6 or H7 |
Footnote friction force FR |
Frictional drags generated by linear bushings with integrated wiper seals on two sides when not under radial load. The frictional drags depend on speed and lubrication. |
Breakaway force [N] |
9 |
Dimension B [mm] |
35 |
Dimension D [mm] |
26 |
Dimension D1 [mm] |
46 |
Dimension D2 [mm] |
36 |
Dimension L |
68 |
Dimension L tolerance [mm] |
±0.3 |
Dimension L1 |
6 |
Dimension S [mm] |
4.5 |
Dimension V [mm] |
4.1 |
Dokumenttype | Download link |
---|---|
Data ark | c71b0252-e58d-4986-acf6-ba4e3a13d7b1 |
Brugervejledning | c1ec028f-fd7f-46f6-9960-58d0bb673140 |