Vælg din placering
Brancher
OversigtService
OversigtVirksomhed
OversigtProduktgrupper
OversigteKonfiguratorer og Værktøjer
OversigtVælg din placering
Produktattributter | |
---|---|
Product family classification |
Flow control valves, pressure compensated partially adjustable flow regulators, with female sleeve |
Product family type |
VCDC |
Operating pressure, max. [bar] |
315 |
Ports number |
2 |
Max. flow [l/min] |
150 |
Normal position |
Normally open |
Direct - Pilot |
Pilot operated |
Type of connection |
Threaded connection |
Nominal flow [l/min] |
150 |
Ports |
G 3/4 |
Hydraulic fluid |
HL,HLP |
Weight [kg] |
0.01 |
Dokumenttype | Download link |
---|---|
Data ark | ae8347fc-956a-4c90-9159-b07caf456f6c?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=18316-15 |