Vælg din placering
Brancher
OversigtService
OversigtVirksomhed
OversigtProduktgrupper
OversigtEngineering
OversigteKonfiguratorer og Værktøjer
OversigtVælg din placering
BS 2/G-250 belt section
Produktattributter | |
---|---|
ESD |
yes |
Length min [L min] [mm] |
385 |
Length max [L max] [mm] |
2000 |
Delivery information |
Fully assembled |
Nominal speed [vN] |
0 m/min ohne Motor und ohne Getriebe,6 m/min,9 m/min,12 m/min,15 m/min,18 m/min |
Section load in accumulation operation [kg] |
250 |
Dry room [%rF] |
<1 |
Motor connection [AT] |
S = Kabel/Stecker,K = Klemmenkasten |
Motor mounting [MA] |
R = rechts,L = links,M = Mitte nur bei b ≥ 240 mm |
Track width in direction of transport [b max] [mm] |
1200 |
Track width in direction of transport [b min] [mm] |
160 |
Notice |
Individual width variants can be ordered,Chain suitable for use in an EPA |
Material information |
Section profile: Aluminum, natural; anodized,Guide profile: Stainless steel,Glide profile: PE |
Preferred values [mm] |
160,240,320,400,480,640,800,1040,1200 |
Operating temperature [T] max |
+40 °C |
Clean room classification |
ISO class 7 |
Recommended accessories |
Connection Kits,Section supports SZ 2/...,LU 2 Automatic Lubrication Unit |
Weight [kg] |
0 |
Dokumenttype | Download link |
---|---|
Data ark | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842999022 |
Brugervejledning | search?s=download&q=3842999022 |
Download link |
---|
3D CAD |