Vælg din placering
Brancher
OversigtService
OversigtVirksomhed
OversigtProduktgrupper
OversigtEngineering
OversigteKonfiguratorer og Værktøjer
OversigtVælg din placering
Belt Section BS 2
Produktattributter | |
---|---|
Condition on delivery |
Assembled |
ESD |
yes |
Length max [l max] [mm] |
6000 |
Length min [L min] [mm] |
240 |
Conveyor medium |
Toothed belt |
Dry room [%rF] |
<1 |
Nominal speed [vN] |
0 m/min ohne Motor und ohne Getriebe,6 m/min,9 m/min,12 m/min,15 m/min,18 m/min |
Section load in accumulation operation [kg] |
60 |
Track width in direction of transport [b max] [mm] |
1200 |
Track width in direction of transport [b min] [mm] |
160 |
Notice |
l is rounded in accordance with the toothed belt pitch,When MA = M and b = 160 mm, the max. section load is only 30 kg,Individual width variants can be ordered |
Material information |
Section profile: Aluminum, natural; anodized,Guide profile: Polyamide,Glide profile: Polyamide |
Preferred values [mm] |
160,240,320,400,480,640,800,1040,1200 |
Clean room classification |
ISO class 7 |
Motor mounting [MA] |
R = rechts,L = links,M = Mitte |
Motor connection [AT] |
S = Kabel/Stecker,K = Klemmenkasten |
Recommended accessories |
Connection kit,Section supports SZ 2/... |
Weight [kg] |
0 |
Dokumenttype | Download link |
---|---|
Data ark | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842999716 |
Brugervejledning | search?s=download&q=3842999716 |
Download link |
---|
3D CAD |