Vælg din placering
Brancher
OversigtService
OversigtVirksomhed
OversigtProduktgrupper
OversigtEngineering
OversigteKonfiguratorer og Værktøjer
OversigtVælg din placering
Longitudinal conveying of workpiece pallet on conveyor sections of up to 5000 mm. In connection with two lift transverse units, the BS 1 can be used as a transverse conveyor.
Produktattributter | |
---|---|
ESD |
yes |
Length max [l max] [mm] |
250 |
Length min [L min] [mm] |
5000 |
Nominal speed [vN] |
0 m/min ohne Motor und ohne Getriebe,6 m/min,9 m/min,12 m/min,15 m/min,18 m/min |
Dry room [%rF] |
<1 |
Delivery information |
Assembled. Motor included separately. |
Motor connection [AT] |
S = Kabel/Stecker,K = Klemmenkasten |
Section load in accumulation operation [kg] |
30 |
Track width in direction of transport [b max] [mm] |
720 |
Track width in direction of transport [b min] [mm] |
80 |
Preferred values [mm] |
80,120,160 |
Clean room classification |
ISO class 7 |
Motor mounting [MA] |
R = rechts,L = links,M = Mitte |
Recommended accessories |
Connection kit,Leg set SZ 1 |
Weight [kg] |
0 |
Dokumenttype | Download link |
---|---|
Data ark | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842999898 |
Brugervejledning | search?s=download&q=3842999898 |
Download link |
---|
3D CAD |