The programming kit is a cable set for connecting the Smart Flex Effector to a PC. This way, the Smart Flex Effector can also be used without a corresponding robot connection with the aid of the SFE tool (also available as download from the Rexroth Store). The Smart Flex Effector can be operated, read out and the firmware updated using the SFE tool.
The set includes a connection cable (SFE/PC connection, power supply), a power supply unit (type C) and a USB RS485 adapter (for signal conversion).
ATTENTION: This programming kit includes a type C power supply unit. The programming kit is also available with a type A power supply unit, which can be ordered at R124000031.

Χαρακτηριστικά προϊόντος

Smart Flex Effector accessories

Programming kit

Weight [kg]

0.6

Open new tab to see further spare parts in our Spare Parts Catalog.

Open Spare Parts Catalog